Download document () of 20

FWP-80BI

Fuse-link, high speed, 80 A, AC 700 V, DC 700 V, 25 x 112 mm, aR, UL, with indicator

General Specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWP-80BI
EAN
5027590501149
Product Length/Depth
111 mm
Product Height
24 mm
Product Width
33 mm
Product Weight
102 g
Compliances
CE
RoHS Compliant
EAC
Certifications
UL 248-13

Product specifications

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
M8
Center-to-center distance of connections
91.5 mm
Current type
AC/DC
Watt losses
21 W
Fuse shape
Cylindrical, center bolted tags
Color
None
Construction size
Other
Voltage rating
700 V
Type
Fuse
Application
protection of DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

Export product specification