Download document () of 20
Discontinued

GB24A2736A03100000
Model code: 93PM-G2-60(240)-BB-MBS-6

Eaton 93PM G2 UPS, 60 kVA (240 kVA Frame), Battery breaker included, Internal Maintenance Bypass, Network card included

General Specifications

Product Name
Eaton 93PM G2 UPS
Catalog Number
GB24A2736A03100000
EAN
6430070723495
Product Length/Depth
99 cm
Product Height
198.7 cm
Product Width
80 cm
Product Weight
400 kg
Warranty
1 year
Compliances
CB
CE Marked
RoHS Compliant
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
EN 62040-3
Model Code
93PM-G2-60(240)-BB-MBS-6

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Feed type
AC
Form factor
Modular
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Overall efficiency
97 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Snmp
Yes
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
kVA rating
60 kVA
Wattage
54000 W
Application
Data center/ facility/IT
Output effective power
54 kW
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1.5 %
Integrated functionality
Network Mangement
Modular
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
60000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP20

Export product specification