Download document () of 20

GHG7450201R0003

Eaton Crouse-Hinds series CEAG GHG 745 motor terminal box, 1 x M50 Ø 21-35 mm, 1 x M63 trumpet shaped gland Ø 35-46 mm, Glass-fibre reinforced polyester, 4 x Ex-e, 1 x PE terminals, Type 745 02 assembled with screw terminals

General Specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 745 motor terminal box
Catalog Number
GHG7450201R0003
EAN
4250217405235
Product Length/Depth
271 mm
Product Height
136 mm
Product Width
271 mm
Product Weight
3.2 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
Special features
4 x Ex-e, 1 x PE terminals
Type
Type 745 02 assembled with screw terminals
Material
Glass-fibre reinforced polyester
Gland entries
1 x M50 Ø 21-35 mm, 1 x M63 trumpet shaped gland Ø 35-46 mm

Export product specification