Eaton Crouse-Hinds series CEAG GHG 960 reducing ring, Polyamide, M63 x 1.5, M40 x 1.5 Metric
Product Name |
Eaton's Crouse-Hinds series CEAG GHG 960 reducing ring
|
Catalog Number |
GHG9601946R0065
|
EAN |
4250217402401
|
Product Length/Depth |
68 mm
|
Product Height |
18 mm
|
Product Width |
18 mm
|
Product Weight |
0.04 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
|
Ingress protection (IP) ratings |
IP66
|
Material |
Polyamide
|
Thread Size |
M63 x 1.5, M40 x 1.5
|
Thread type |
Metric
|