Download document () of 20

GHG9601952R0111

Eaton Crouse-Hinds series GHG screw plug, Polyamide, M16

General Specifications

Product Name
Eaton Crouse-Hinds series GHG screw plug
Catalog Number
GHG9601952R0111
EAN
4251510709587
Product Length/Depth
21.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.005 kg

Product specifications

Area classification
Hazardous/Classified Locations
Material
Polyamide
Thread Size
M16
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.