Download document () of 20

GLS10

Eaton Crouse-Hinds series GLS grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C, Threadless, 4"

General Specifications

Product Name
Eaton Crouse-Hinds series GLS grounding bushing
Catalog Number
GLS10
UPC
784564112484
Product Length/Depth
5.9 in
Product Height
7.8 in
Product Width
2.9 in
Product Weight
1.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#3/0-6 AWG
Temperature rating
105°C
Thread
Threadless
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.