Download document () of 20

GLS7

Eaton Crouse-Hinds series GLS grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C, Threadless, 2-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series GLS grounding bushing
Catalog Number
GLS7
UPC
784564112408
Product Length/Depth
3.31 in
Product Height
1 in
Product Width
3.31 in
Product Weight
0.53 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#1/0-8 AWG
Temperature rating
105°C
Thread
Threadless
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.