Green Motion Air DC 66 CCS Ethernet 4G RFID (Energy Meter)
Product Name |
Eaton Green Motion Air 44/66 electric aircraft charger
|
Catalog Number |
GMK660605BBAA00A00
|
EAN |
3553340302206
|
Product Length/Depth |
833 mm
|
Product Height |
1775 mm
|
Product Width |
265 mm
|
Product Weight |
175 kg
|
Compliances |
IEC 61851-1
CE Marked |
Model Code |
GMAirDC66 CCS Eth 4G RFID EM
|
Special features |
|
Amperage Rating |
96 A
|
Operating Temperature |
-25°C to 45°C
|
NFC (Near Field Communication) |
No
|
Network-enabled as a master |
No
|
DC residual current detection |
No
|
Contactor welding detection |
No
|
Export of charging logs |
No
|
Operation and configuration by app |
No
|
Connectable conductor cross section - min |
50 mm²
|
With built-in RFID card reader |
Yes
|
With key switch |
No
|
Open Charge Point Protocoll (OCPP) version |
1.6
|
Plug and charge (ISO 15118) |
No
|
Network-enabled as an extender |
No
|
Charging cable permanently lockable at charging device |
No
|
Networkable via LAN |
Yes
|
With MID compliant energy meter |
Yes
|
Static load management integrated |
No
|
Suitable for dynamic load management |
No
|
Backend included in delivery |
No
|
Calibration law compliant |
No
|
Cable type |
CCS connector
(1) Network RJ45 cable |
Fitted with: |
Display
1 miniature circuit breaker PXL-C40/3 |
Frequency rating |
50 Hz
|
Enclosure material |
Steel
|
Degree of protection |
IK10
IP54 |
Output voltage |
50 V - 500 V (DC)
|
Cord length |
5 m
|
Nominal connection power |
66 kW
|
Number of charging units |
1
|
Number of circuit breakers (earth leakage type A) |
0
|
Number of circuit breakers (earth leakage type B) |
0
|
Number of socket oulets (household) |
0
|
Number of socket outlets (CEE) |
0
|
Number of socket outlets (GB) |
0
|
Number of socket outlets (type 2) |
0
|
Number of socket outlets (type 3) |
0
|
Number of vehicle connectors (CHAdeMO) |
0
|
Number of vehicle connectors (GB AC) |
0
|
Number of vehicle connectors (GB DC) |
0
|
Number of vehicle connectors (type 1 CCS) |
0
|
Number of vehicle connectors (type 1) |
0
|
Number of vehicle connectors (type 2 CCS) |
1
|
Number of vehicle connectors (type 2) |
0
|
Power per charging point - max |
66 kW
|
Phase |
Three-phase
|
LED lamp number |
1
|
Package contents |
|
Length of charging cable |
5 m
|
Functions |
Access control
|
Input voltage |
400V
|
Installation side connection model |
3-phase
|
Protocol |
OCPP
|
Mounting method |
Floor fastening
|
Output current at DC - max |
165 A
|