Download document () of 20

GSA50

Fuse-link, high speed, 50 A, AC 240 V, DC 200 V, BS88, 18 x 59 mm, aR, BS

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSA50
EAN
5027590502498
UPC
051712525336
Product Length/Depth
17.5 mm
Product Height
58.5 mm
Product Width
18.2 mm
Product Weight
23.95 g
Compliances
CE

Product specifications

Amperage Rating
50 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
240 V
Rated voltage DC
200 V
Center-to-center distance of connections
43 mm
Mounting dimension
M6
Current type
AC/DC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
240 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSA
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.