Download document () of 20

GSMK63
Model code: 63A 1000V AC FUSE LINK- SFE8350063

Fuse-link, high speed, 63 A, AC 1000 V, BS88, 18 x 145 mm, aR, BS, ultra rapid

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSMK63
EAN
5027590502863
Product Length/Depth
17.5 mm
Product Height
17.5 mm
Product Width
145 mm
Product Weight
44 g
Compliances
RoHS conform
CE Marked
Certifications
BS88
Model Code
63A 1000V AC FUSE LINK- SFE8350063

Product specifications

Amperage Rating
63 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
100 kA
Rated voltage AC
1000 V
Center-to-center distance of connections
130 mm
Mounting dimension
M6
Current type
AC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSMK

Export product specification