Download document () of 20
We make what matters work

HB0820-2R5305-R

Eaton HB supercapacitor, 2.5 V, 3 F, 0.16 Ω, CYLINDRICAL

General Specifications

Product Name
Eaton HB cylindrical cell supercapacitor
Catalog Number
HB0820-2R5305-R
UPC
051712274531
Product Height
21 mm
Product Weight
1.59 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
8 x 21 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.16 Ω
Operating temperature range
-25 °C to +70 °C
Series
HB
Max voltage
2.5 V
Capacitance
3 F
Leakage
7 µA
Thermal resistance
76 °C/W
Energy
9.4 J
Power
4.7 W
Peak current (1 sec)
2.5 A
Continuous current (15 °C rise)
1.1 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.