Download document () of 20
We make what matters work

HB0830-2R5605-R

Eaton HB supercapacitor, 2.5 V, 6 F, 0.1 Ω, CYLINDRICAL

General Specifications

Product Name
Eaton HB cylindrical cell supercapacitor
Catalog Number
HB0830-2R5605-R
UPC
051712232340
Product Height
31 mm
Product Weight
2.48 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
8 x 31 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.1 Ω
Operating temperature range
-25 °C to +70 °C
Series
HB
Max voltage
2.5 V
Capacitance
6 F
Leakage
11 µA
Thermal resistance
47 °C/W
Energy
18.8 J
Power
7.5 W
Peak current (1 sec)
4.7 A
Continuous current (15 °C rise)
1.8 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification