Download document () of 20
We make what matters work

HB1635-2R5356-R

Eaton HB supercapacitor, 2.5 V, 35 F, 0.03 Ω, CYLINDRICAL

General Specifications

Product Name
Eaton HB cylindrical cell supercapacitor
Catalog Number
HB1635-2R5356-R
UPC
051712274562
Product Height
38 mm
Product Weight
9.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
16 x 38 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.03 Ω
Operating temperature range
-25 °C to +70 °C
Series
HB
Max voltage
2.5 V
Capacitance
35 F
Leakage
32 µA
Thermal resistance
39 °C/W
Energy
109.4 J
Power
25 W
Peak current (1 sec)
21.3 A
Continuous current (15 °C rise)
3.6 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification