Download document () of 20
We make what matters work

HCF1007-R68-R

Eaton HCF1007 inductor, 0.68 uH, 26 A Irms, 29 A ISAT, 1.33 mΩ resistance, SMT mounting, Ferrite, 3-pins, 700 qty.

General Specifications

Product Name
Eaton HCF1007 inductor
Catalog Number
HCF1007-R68-R
UPC
051712234894
Product Length/Depth
10.3 mm
Product Height
6.65 mm
Product Width
8.1 mm
Product Weight
2.16 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
26 A
ISAT
29 A
Package Quantity
700
Material
Ferrite
Frequency rating
Up to 1 MHz
Contact configuration
Three-pin
Temperature rating
-40 to 125 °C
Resistance
1.33 mΩ
Series
HCF1007

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us