Download document () of 20
We make what matters work

HCM0503-1R5-R

Eaton HCM0503 inductor, 1.5 uH, 7.5 A Irms, 7 A ISAT, 18.5 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 2000 qty.

General Specifications

Product Name
Eaton HCM0503 inductor
Catalog Number
HCM0503-1R5-R
UPC
051712487115
Product Length/Depth
5.3 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.39 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
7.5 A
ISAT
7 A
Package Quantity
2000
Material
Iron powder
Automotive grade
No
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
18.5 mΩ
Size
5.5x5.3x3.0mm
Terminals
2 Pins
Series
HCM0503

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us