Download document () of 20
We make what matters work

HCM0503-220-R

Eaton HCM0503 inductor, 22 uH, 1.9 A Irms, 1.9 A ISAT, 270 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 2000 qty.

General Specifications

Product Name
Eaton HCM0503 inductor
Catalog Number
HCM0503-220-R
UPC
051712533676
Product Length/Depth
5.5 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.39 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.9 A
ISAT
1.9 A
Package Quantity
2000
Material
Iron powder
Automotive grade
No
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
270 mΩ
Size
5.5x5.3x3.0mm
Terminals
2 Pins
Series
HCM0503

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us