Download document () of 20
We make what matters work

HCM0703V2-2R2-R

IND MP 2.2uH 10A 2 PADS SMT, 2R2-R

General Specifications

Product Name
Eaton HCM0703V2 inductor
Catalog Number
HCM0703V2-2R2-R
UPC
051712009577
Product Length/Depth
7 mm
Product Height
2.8 mm
Product Width
6.6 mm
Product Weight
0.6 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
7.0 A
ISAT
8.5 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
No
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
15.5 mΩ
Size
7.3x5.4x3.0mm
Terminals
2 Pads
Series
HCM0703V2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us