Download document () of 20
We make what matters work

HCM1A0703V2-R22-R

Eaton HCM1A0703V2 Molded Power Inductor, 0.22uH, 24.0A, 2 PADS, SMT

General Specifications

Product Name
Eaton HCM1A0703V2 inductor
Catalog Number
HCM1A0703V2-R22-R
UPC
051712003070
Product Length/Depth
7 mm
Product Height
3 mm
Product Width
6.6 mm
Product Weight
0.72 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
18 A
ISAT
32 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
2.3 mΩ
Size
7.3x6.8x3.0 mm
Terminals
2 Pins
Series
HCM1A0703V2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us