Download document () of 20
We make what matters work

HCM1A1104-R36-R

Eaton HCM1A1104 inductor, 0.36 uH, 33 A, 2 PADS, SMT

General Specifications

Product Name
Eaton HCM1A1104 inductor
Catalog Number
HCM1A1104-R36-R
UPC
051712685832
Product Length/Depth
11.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
2.48 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
26 A
ISAT
33 A
Package Quantity
500
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
1.2 mΩ
Size
11.5x10.3x4.0 mm
Terminals
2 Pads
Series
HCM1A1104

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us