Download document () of 20
We make what matters work

HCMA0503-150-R

Eaton HCMA0503 inductor, 15 uH, 2.4 A Irms, 2.1 A ISAT, 166.2 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 2000 qty.

General Specifications

Product Name
Eaton HCMA0503 inductor
Catalog Number
HCMA0503-150-R
UPC
051712496018
Product Length/Depth
5.5 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.41 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.4 A
ISAT
2.1 A
Package Quantity
2000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
166.2 mΩ
Size
5.5x5.3x3.0 mm
Terminals
2 Pads
Series
HCMA0503

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us