Download document () of 20
We make what matters work

HCMA0703-6R8-R

Eaton HCMA0703 inductor, 6.8 uH, 4.5 A Irms, 8 A ISAT, 60 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1500 qty.

General Specifications

Product Name
Eaton HCMA0703 inductor
Catalog Number
HCMA0703-6R8-R
UPC
051712495585
Product Length/Depth
7.4 mm
Product Height
3 mm
Product Width
7 mm
Product Weight
0.78 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.5 A
ISAT
8 A
Package Quantity
1500
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
60 mΩ
Size
7.4x6.8x3.0 mm
Terminals
2 Pads
Series
HCMA0703

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us