Download document () of 20
We make what matters work

HCMA1707-150-R

Eaton HCMA1707 inductor, 15 uH, 12 A Irms, 13 A ISAT, 15.5 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 350 qty.

General Specifications

Product Name
Eaton HCMA1707 inductor
Catalog Number
HCMA1707-150-R
UPC
051712496407
Product Length/Depth
17.5 mm
Product Height
7 mm
Product Width
17.2 mm
Product Weight
11.3 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
12 A
ISAT
13 A
Package Quantity
350
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
15.5 mΩ
Size
17.5x17.2x7.0 mm
Terminals
2 Pads
Series
HCMA1707

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us