Download document () of 20
We make what matters work

HCP0704-4R7-R

Eaton HCP0704 inductor, 4.7 uH, 5 A Irms, 8 A ISAT, 32 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1000 qty.

General Specifications

Product Name
Eaton HCP0704 inductor
Catalog Number
HCP0704-4R7-R
UPC
051712544139
Product Length/Depth
6.8 mm
Product Height
4.2 mm
Product Width
6.8 mm
Product Weight
0.99 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5 A
ISAT
8 A
Package Quantity
1000
Material
Iron powder
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
32 mΩ
Series
HCP0704

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us