Download document () of 20
We make what matters work

HCP0805-1R0-R

Eaton HCP0805 inductor, 1 uH, 14.5 A Irms, 22 A ISAT, 6.1 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 700 qty.

General Specifications

Product Name
Eaton HCP0805 inductor
Catalog Number
HCP0805-1R0-R
UPC
051712544252
Product Length/Depth
7.9 mm
Product Height
5 mm
Product Width
7.6 mm
Product Weight
1.145 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
14.5 A
ISAT
22 A
Package Quantity
700
Material
Iron powder
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
6.1 mΩ
Series
HCP0805

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us