Download document () of 20
We make what matters work

HCP0805-2R2-R

Eaton HCP0805 inductor, 2.2 uH, 10 A Irms, 14 A ISAT, 12 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 700 qty.

General Specifications

Product Name
Eaton HCP0805 inductor
Catalog Number
HCP0805-2R2-R
UPC
051712544276
Product Length/Depth
7.9 mm
Product Height
5 mm
Product Width
7.6 mm
Product Weight
1.145 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
10 A
ISAT
14 A
Package Quantity
700
Material
Iron powder
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
12 mΩ
Series
HCP0805

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us