Download document () of 20
We make what matters work

HCPT1309-1R5-R

Eaton HCPT1309 inductor, 1.6 uH, 13.7 A Irms, 30.6 A ISAT, 3.82 mΩ resistance, THT mounting, Iron Powder, 2-pins, 100 qty.

General Specifications

Product Name
Eaton HCPT1309 inductor
Catalog Number
HCPT1309-1R5-R
UPC
051712899611
Product Length/Depth
0.539 in
Product Height
0.354 in
Product Width
0.52 in
Product Weight
0.014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
13.7 A
ISAT
30.6 A
Package Quantity
100
Material
Iron powder
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 105 °C
Resistance
3.82 mΩ
Series
HCPT1309

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us