Download document () of 20
We make what matters work

HCV1206-1R0-R

Eaton HCV1206, 1 uH, 14 A Irms, 25 A ISAT, 5.1 mΩ resistance, SMT mounting, Ferrite, 3-pins, 550 qty.

General Specifications

Product Name
Eaton HCV1206 inductor
Catalog Number
HCV1206-1R0-R
UPC
051712516990
Product Length/Depth
12.7 mm
Product Height
5.1 mm
Product Width
10.15 mm
Product Weight
2.34 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
14 A
ISAT
25 A
Package Quantity
550
Material
Ferrite
Contact configuration
Three-pin
Temperature rating
-55 to 125 °C
Resistance
5.1 mΩ
Series
HCV1206

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us