Download document () of 20

HGLL1C

Eaton Crouse-Hinds series HGLL grounding bushing, Rigid/IMC, Copper lug, #4-14 AWG, Malleable iron, 150°C, Threaded, 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series HGLL grounding bushing
Catalog Number
HGLL1C
UPC
784564113351
Product Length/Depth
1.06 in
Product Height
0.69 in
Product Width
4.06 in
Product Weight
0.12 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Copper
Lug size
#4-14 AWG
Temperature rating
150°C
Thread
Threaded
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.