Download document () of 20
We make what matters work

HPSA-8122-R

Eaton WAVES high power speaker array, HPSA-8100-R product line, 2 speakers

General Specifications

Product Name
Eaton WAVES high power speaker array
Catalog Number
HPSA-8122-R
UPC
786697990007
Product Length/Depth
16.5 in
Product Height
25 in
Product Width
38 in
Product Weight
422 lb
Certifications
CE marking

Product specifications

Compliance and standards
TÜV
Color
Silver
Housing material
Special aluminum alloy
Number of speakers
2
Continuous signaling time
60 minutes (voice)
Frequency response - max
6000 Hz
Frequency response - min
300 Hz
THDi
1% THD+N Capable; 10% THD+N Max to achieve specified SPL levels
Amplifier
Class D
Amplifier drivers
11 Ohm (Typical)
Input voltage
120 to 240 VAC (typical); 50 to 60 Hz Single-phase (Universal AC/Auto-switching)
Input current
3 A
Operating voltage
48 VDC
Battery input voltage
40.8 - 55.4 VDC 48 Volts (nominal)
Battery
Four (4) deep cycle discharge AGM, SLA batteries, 65 AH each, connected in series
Battery charger
Universal AC supply
Standby time
72 hrs followed by 60 min continuous voice
Operating/storage temperature
-4° F to 140° F (-20° C to +60° C)
Components
Horns/speakers
Electronics cabinet
Assembly horn drivers
Electronics cabinet
NEMA 4X
UL 508 cabinet
IP66
Sound level (dB)
dB at 100' (180°): 110 / (360°): 105

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.