Download document () of 20
We make what matters work

HS0814-3R8106-R

Eaton HS Hybrid Supercapacitor, 3.8V, 10F, 1.5 ohm

General Specifications

Product Name
Eaton HS hybrid cell supercapacitor
Catalog Number
HS0814-3R8106-R
UPC
051712018401
Product Height
14 mm
Product Weight
1.7 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
8 x 14 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
1.5 Ω
Operating temperature range
-15 °C to +70 °C
Series
HS
Max voltage
3.8 V
Capacitance
10 F
Leakage
2 µA
Energy
48 J
Power
2.4 W
Peak current (1 sec)
1 A
Continuous current (15 °C rise)
0.075 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.05 A
Maximum discharge current
0.5 A

Export product specification