Download document () of 20
We make what matters work

HV1245-2R7356-R

Eaton HV supercapacitor, 2.7 V, 35 F, 0.02 Ω, CYLINDRICAL

General Specifications

Product Name
Eaton HV cylindrical cell supercapacitor
Catalog Number
HV1245-2R7356-R
UPC
051712393461
Product Height
49 mm
Product Weight
8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
12 x 49 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.02 Ω
Operating temperature range
-40 °C to +65 °C
Series
HV
Max voltage
2.7 V
Capacitance
35 F
Leakage
51 µA
Thermal resistance
22 °C/W
Energy
127.6 J
Power
43.7 W
Peak current (1 sec)
28 A
Continuous current (15 °C rise)
5.8 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification