Download document () of 20

IHB48L/UNV1D

Eaton Crouse-Hinds series IHB industrial high bay LED light fixture, Cool white, Dimmable driver, 750W-1500W HID or 8-10-lamp T5HO, Glass lens, 48000 lumens, 116 lm/W, Aluminum, No mounting module, Wide, 100-277 Vac, 127-250 Vdc, 436W

General Specifications

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB48L/UNV1D
UPC
662276513839
Product Length/Depth
18.42 in
Product Height
4.23 in
Product Width
41.44 in
Product Weight
54 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
750W-1500W HID or 8-10-lamp T5HO
Lens material
Glass
Material
Aluminum
Optical distribution
Wide
Power factor
0.99
Lumens
48000
Wattage
436 W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
26W
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification