Download document () of 20

IHB64LP2/UNV1

Eaton Crouse-Hinds series IHB industrial high bay LED light fixture, Cool white, Non-dim driver, 1000W-1500W+ HID or 10-lamp T5HO, Glass lens, 64000 lm, 116 lm/W, Aluminum, Pend mt, Wide, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 582W

General Specifications

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB64LP2/UNV1
UPC
662276537590
Product Length/Depth
18.83 in
Product Height
4.23 in
Product Width
55.42 in
Product Weight
75 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Non-dimmable driver
Equivalent luminaire
1000W-1500W+ HID or 10-lamp T5HO
Lens material
Glass
Material
Aluminum
Optical distribution
Wide
Power factor
0.99
Trade size
100-240 Vac, 127-250 Vdc
Lumens
64000
Wattage
582 W
Mounting Method
Pendant
Frequency rating
50/60 Hz
Lumens per watt
26W
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification