Download document () of 20

IHBE-13L-UNV1-DRIVER-KIT

Eaton Crouse-Hinds series IHBE industrial high bay driver kit, 50/60 Hz, >0.90 power factor, For use with 13L models, 120-277 Vac, 127-400 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series IHBE industrial high bay driver kit
Catalog Number
IHBE-13L-UNV1-DRIVER-KIT
UPC
662276966239
Product Length/Depth
8 in
Product Height
4 in
Product Width
8 in
Product Weight
5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Power factor
> 0.90
Frequency rating
50/60 Hz
Special features
For use with 13L models
Voltage rating
120-277 Vac, 127-400 Vdc

Export product specification