Download document () of 20

JBXEA1G10FPSDS

Double nut receptacle, IP40, size 1, 10 female contacts; JBXEA1G10FPSDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G10FPSDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.33 g
Compliances
UL 1977

Export product specification