Download document () of 20

JBXEA3G08FCSDS

Double nut receptacle, IP40, size 3, 8 female contacts; JBXEA3G08FCSDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA3G08FCSDS
Product Length/Depth
27.2 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
29.34 g
Compliances
UL 1977

Export product specification