Double nut receptacle, IP40, size 3, 18 female contacts; JBXEA3G18FPNDS
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEA3G18FPNDS
|
| Product Length/Depth |
27.2 mm
|
| Product Height |
24 mm
|
| Product Width |
24 mm
|
| Product Weight |
31.69 g
|
| Compliances |
UL 1977
|