Double nut receptacle, IP68, size 2, 5 male contacts; JBXEC2G05MSSDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEC2G05MSSDS
|
Product Length/Depth |
26.5 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
19 g
|
Compliances |
UL 1977
|