Download document () of 20

JBXEC2G18FPNDS

Double nut receptacle, IP68, size 2, 18 female contacts; JBXEC2G18FPNDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G18FPNDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
20.78 g
Compliances
UL 1977

Export product specification