Download document () of 20

JBXED0G03FSNDSR

Protuding front mount receptacle, IP40, size 0, 3 female contacts; JBXED0G03FSNDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXED0G03FSNDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
6.64 g
Compliances
UL 1977

Export product specification