Download document () of 20

JBXEP0G05MSNDS

Rear mount receptacle, IP40, size 0, 5 male contacts; JBXEP0G05MSNDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP0G05MSNDS
Product Length/Depth
14.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.46 g
Compliances
UL 1977

Export product specification