Download document () of 20
We make what matters work

JBXEP1G06MSNDS

Rear mount receptacle, IP40, size 1, 6 male contacts; JBXEP1G06MSNDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G06MSNDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.78 g
Compliances
UL 1977

Export product specification