Download document () of 20

JBXEP2G03FCSDS

Rear mount receptacle, IP40, size 2, 3 female contacts; JBXEP2G03FCSDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP2G03FCSDS
Product Length/Depth
18.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.36 g
Compliances
UL 1977

Export product specification