Download document () of 20

JBXFC1G04MCSDSMR

Right angle plug, IP40, size 1, 4 male contacts, cable clamp protective boot; JBXFC1G04MCSDSMR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC1G04MCSDSMR
Product Length/Depth
36.5 mm
Product Height
33.5 mm
Product Width
12 mm
Product Weight
20.4 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland With Optional Boot

Export product specification