Download document () of 20

JBXFF1G03MSNDSR

Straight plug no latch, IP40, size 1, 3 male contacts, cable clamp backshell; JBXFF1G03MSNDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFF1G03MSNDSR
Product Length/Depth
68 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
19.15 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification