Download document () of 20
We make what matters work

JBXFH2G06MSNDSMR

Straight plug, IP68, size 2, 6 male contacts, cable clamp for protective boot; JBXFH2G06MSNDSMR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH2G06MSNDSMR
Product Length/Depth
52 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
27.96 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification