Download document () of 20

JBXHD0G03FSNDSR

Protuding front mount receptacle, IP68, size 0, 3 female contacts; JBXHD0G03FSNDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHD0G03FSNDSR
Product Length/Depth
22 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
11.34 g
Compliances
UL 1977

Export product specification