Front mount extended receptacle, IP68, size 2, 3 male contacts; JBXHH2G03MSSDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXHH2G03MSSDSR
|
Product Length/Depth |
29.5 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
0 g
|
Compliances |
UL 1977
|