Download document () of 20

JBXHH2G18FCSDSR

Front mount extended receptacle, IP68, size 2, 18 female contacts; JBXHH2G18FCSDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH2G18FCSDSR
Product Length/Depth
29.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
20.23 g
Compliances
UL 1977

Export product specification