Download document () of 20
We make what matters work

KTK-R-1/8

Eaton Bussmann Series Class CC fuse, KTK-R, fast-acting, dual-element current limiting fuse, 0.125 A, rejection style fuse, interrupting rating of 200kA at 600Vac

General Specifications

Product Name
Eaton Bussmann series KTK-R fuse
Catalog Number
KTK-R-1/8
EAN
5027590445559
UPC
051712420525
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.015 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
0.125A
Number of elements
Dual
Class
Class CC
Interrupt rating
200 kAIC
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Ferrule
Response time
See time current curve
Material
Melamine tube
Packaging type
Standard
Quantity
10
Voltage rating
600 V
Type
Current-limiting fast-acting fuse
Special features
Rejection style
Application
Industrial controls panels and machinery, street lighting, general lighting, capacitors and distribution

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.